Whitworth Type 1 Forged Wing Bolt【1-250 Pieces Per Package】 (HANWGH-SUS-W1/2-30)

Whitworth Type 1 Forged Wing Bolt HANWGH-SUS-W1/2-30
  • Volume Discount

Product Details:

Manufacturer part number: HANWGH-SUS-W1/2-30

Brand: NAGAI TANZO

Price: 859.17

Delivery time: 6 Days


Technical Data:

Length L (mm): 30 mm

Material: [Stainless Steel] Stainless Steel

Surface Treatment: NA

Sales Unit: Box/Package

Screw Nominal (inch): 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HANWGH-SUS-W1/2-30

Part Number
HANWGH-SUS-W1/2-30
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)
(mm)
Material Surface Treatment Sales Unit Screw Nominal (inch)

859.17 €

40 Pieces Per Package

1 pack 6 Days 1030[Stainless Steel] Stainless SteelNABox/Package1/2

Loading...

  1. 1

Basic information

Detailed Shape Butterfly Mounting Hole Shape N/A Tip Shape Flat End
Thread Type Whitworth Coarse Basic Shape Hand tightening bolt

Tech Support