S45C Round Washer 22H【1-800 Pieces Per Package】 (WS22H-S45C-M15)

S45C Round Washer 22H WS22H-S45C-M15
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: WS22H-S45C-M15

Brand: SUNCO

Price: 0.43

Delivery time: Same day


Technical Data:

Surface Treatment: [Not Provided] N/A

I.D. d: 15 mm

Screw Nominal (M): 15

Thickness T: 2.5 mm

Sales Unit: Low Quantity (can be purchased from one)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS22H-S45C-M15

Part Number
WS22H-S45C-M15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Detailed) Outer Diameter
(mm)

0.43 €

0.22 €

1 Available Same day

Stock

10[Not Provided] N/A15152.5Low Quantity (can be purchased from one)[Not Provided] N/A28

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer Material Steel
Material: Steel EN 1.1191 Equiv.

This page is S45C Round Washer 22H, part number WS22H-S45C-M15.
You can find the detail information about specifications and dimensions on part number WS22H-S45C-M15.

Variation of this product

Part Number
WS22H-S45C-M10
WS22H-S45C-M13
WS22H-S45C-M17
WS22H-S45C-M19
WS22H-S45C-M21
WS22H-S45C-M23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Detailed) Outer Diameter
(mm)

0.24 €

1 Available Same day

Stock

10[Not Provided] N/A10102Low Quantity (can be purchased from one)[Not Provided] N/A21

1.87 €

1 Available 6 Days 10[Not Provided] N/A13132.5Low Quantity (can be purchased from one)[Not Provided] N/A24

1.98 €

1 Available 6 Days 10[Not Provided] N/A17173Low Quantity (can be purchased from one)[Not Provided] N/A30

0.45 €

1 Available Same day

Stock

10[Not Provided] N/A19193Low Quantity (can be purchased from one)[Not Provided] N/A34

2.07 €

1 Available 6 Days 10[Not Provided] N/A21213Low Quantity (can be purchased from one)[Not Provided] N/A37

2.14 €

1 Available 6 Days 10[Not Provided] N/A23233Low Quantity (can be purchased from one)[Not Provided] N/A39

Tech Support