Manufacturer part number: TPIS-303-D6-20
Brand: OHKITA
Price: 5.72 €
Delivery time: Same day
Material: -
Nominal Dia.: 6
Length: 20
Sales Unit: Low Quantity (can be purchased from one)
Size of Screw M: M4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPIS-303-D6-20
Part Number
|
---|
TPIS-303-D6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Nominal Dia. | Length | Sales Unit | Size of Screw M | Thread Length | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.72 € 4.00 € | 1 | Available |
Same day
Stock | 10 | - | 6 | 20 | Low Quantity (can be purchased from one) | M4 | 5 |
Loading...
Shape | Taper | Shaft Dia. Tolerance | Positive Tolerance | Shaft End Shape | Internal Thread |
---|---|---|---|---|---|
Properties | General | Surface Treatment | No | Hardened | NA |
This page is Tapered Pin with Inner Screw, part number TPIS-303-D6-20.
You can find the detail information about specifications and dimensions on part number TPIS-303-D6-20.
Configure
Stock
Basic Attributes
Material
Type
Nominal Dia.
Length
Sales Unit
Size of Screw M
Thread Length
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPIS-303-D10-45 |
TPIS-303-D10-50 |
TPIS-303-D12-50 |
TPIS-303-D6-25 |
TPIS-303-D6-30 |
TPIS-303-D6-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Nominal Dia. | Length | Sales Unit | Size of Screw M | Thread Length |
---|---|---|---|---|---|---|---|---|---|---|---|
10.27 € | 1 | Available | 6 Days | 10 | - | 10 | 45 | Low Quantity (can be purchased from one) | M6 | 8 | |
10.92 € | 1 | Available | 6 Days | 10 | - | 10 | 50 | Low Quantity (can be purchased from one) | M6 | 8 | |
13.13 € | 1 | Available |
Same day
Stock | 10 | - | 12 | 50 | Low Quantity (can be purchased from one) | M8 | 10 | |
6.43 € | 1 | Available | 6 Days | 10 | - | 6 | 25 | Low Quantity (can be purchased from one) | M4 | 5 | |
6.03 € | 1 | Available |
Same day
Stock | 10 | - | 6 | 30 | Low Quantity (can be purchased from one) | M4 | 5 | |
5.73 € | 1 | Available |
Same day
Stock | 10 | - | 6 | 35 | Low Quantity (can be purchased from one) | M4 | 5 |