[Oil Pressure Use] (T) SGY Packing

[Oil Pressure Use] (T) SGY Packing
  • Volume Discount
Dedicated packing for use with pistons which is compatible with SKY packing and grooves. Usable at temperatures of -45 to 100°C, which effectively eliminates the need for gasket replacement even in cold places in Japan and abroad.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSGY-40A
TSGY-50A
TSGY-55A
TSGY-60A
TSGY-65
TSGY-70
TSGY-70A
TSGY-80
TSGY-100
TSGY-115
TSGY-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
I.D. d
(φ)
Width H
(mm)
Application, Combined Back-Up Ring

10.32 €

1 11 Days 40306.3TCS-40X30

10.80 €

1 11 Days 50406.3TCS-50X40

13.57 €

1 11 Days 55456.3TCS-55X45

16.34 €

1 11 Days 60506.3TCS-60X50

17.77 €

1 11 Days 65556.3TCS-65X55

20.26 €

1 11 Days 70606.3TCS-70X60

22.28 €

1 11 Days 70577.7TCS-70X57

23.26 €

1 11 Days 80716.3TCS-80X71

28.96 €

1 11 Days 100859.2TCS-100X85

33.57 €

1 Available 11 Days 1151009.2TCS-115X100

33.64 €

1 11 Days 1201068.7TCS-120X106

Loading...

  1. 1

Basic information

Application Reciprocating Motion Types of Gasket Piston Gasket Material NBR(RN812)

Tech Support