[Oil Pressure Use] (Y) SNY Packing

[Oil Pressure Use] (Y) SNY Packing
  • Volume Discount
Dedicated packing for use with rods which is compatible with SKY packing and grooves. Usable at temperatures of -45 to 100°C, which effectively eliminates the need for gasket replacement even in cold places in Japan and abroad.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSNY-25
TSNY-28
TSNY-40
TSNY-45
TSNY-50
TSNY-55
TSNY-60
TSNY-70C
TSNY-75
TSNY-80A
TSNY-85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
I.D. d
(φ)
Width H
(mm)
Application, Combined Back-Up Ring

8.42 €

1 11 Days 33255TCS-33X25

9.12 €

1 11 Days 35.5285TCS-35.5X28

11.16 €

1 11 Days 50406TCS-50X40

13.55 €

1 11 Days 55456TCS-55X45

14.86 €

1 Available 11 Days 60506TCS-60X50

16.15 €

1 11 Days 65556TCS-65X55

17.48 €

1 11 Days 70606TCS-70X60

20.11 €

1 11 Days 80706TCS-80X70

21.43 €

1 11 Days 85756TCS-85X75

24.98 €

1 11 Days 95809TCS-95X80

24.06 €

1 11 Days 100859TCS-100X85

Loading...

  1. 1

Basic information

Application Reciprocating Motion Types of Gasket Rod Gasket Material NBR(RN809)

Tech Support