Seal Type Ultra Compact Basic Switch D2JW

Seal Type Ultra Compact Basic Switch D2JW
  • Promotional pricing
  • Volume Discount
Ultra compact seal type.

[Features]
· Protection structure is JIS immersion type IEC IP67 compatible; (terminal parts not included).
· Peripheral temperature of -40 to +85°C can be used.
· High durability, high contact durability due to gold alloy cross bar contact and coil spring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D2JW-01K21
D2JW-01K31
D2JW-01K31-MD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape Lever Shape Kings of Plunger Type Required force to push side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Main Body External Shape Height H
(mm)
Torque necessary for operation
(mN/m)
Actuator type Terminal Specification Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)

22.53 €

1 7 Days Lever Shape (push)Roller Lever-Up to 15.212.3980Hinge/Roller/Lever TypeSolder Terminal1.114.6±0.80.98

3.59 €

1.72 €

1 Same day

Stock

Lever Shape (push)Roller Lever-Up to 15.512.3950Simulated hinge lever typeSolder Terminal1.110.3±0.80.95

17.98 €

1 7 Days Hinge Lever TypeRoller LeverTop PlungerUp to 30.615.32450Simulated hinge lever typeWith Lead Wire0.38.1±0.32.45

Loading...

  1. 1

Basic information

DC rated operating voltage(V) 30 Operating Temperature Range(°C) -40::85 Protective Structure IP67
Contact type Single Pole Double Throw Types of contact point Crossbar Contact Material Gold alloy
Mechanical Life(x10K times) 100 Operation Frequency of Machine(times/min. or Less) 240 Rated Current(A) 0.1
Main Body External Shape Width W(mm) 5.3 Main Body External Shape Length L(mm) 12.7 Contact spacing(mm) 0.5
Contact Configuration 1c Mounting format Screw mounting

Tech Support