Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
X-10G-B |
X-10GM-B |
X-10GQ21-B |
X-10GQ22-B |
X-10GW2-B |
X-10GW22-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Lever Shape | Kings of Plunger Type | Protective Structure | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Actuator type | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
63.65 € | 1 | 7 Days | Plunger Type | - | Top Plunger | - | Up to 5 | 0.9 | Pin push button type | 5.00 | ||
73.80 € | 1 | 7 Days | Lever Shape (push) | - | - | IP00 | Up to 3 | - | Reverse Action Hinge Lever Type | 2.16 | ||
22.70 € | 1 | Available | 6 Days | Plunger Type | - | Roller Plunger | IP00 | Up to 5 | 0.9 | Panel mounting cross-roller push button type | 5.00 | |
94.85 € | 1 | 7 Days | Plunger Type | - | Roller Plunger | IP00 | Up to 5 | 0.9 | Panel mounting roller, push button type | 5.00 | ||
56.65 € 17.00 € | 1 |
Same day
Stock | Lever Shape (push) | Roller Lever | - | IP00 | ~2 | - | Hinge/Roller/Lever Type | 1.42 | ||
81.15 € | 1 | 7 Days | Lever Shape (push) | Roller Lever | - | IP00 | Up to 3 | - | Hinge roller short lever type | 2.16 |
Loading...
DC rated operating voltage(V) | 125 | Operating Temperature Range(°C) | -25::80 | Main Body Material | Thermosetting Resin |
---|---|---|---|---|---|
Contact type | Single Pole Double Throw | Contact Material | Pure Silver | Mechanical Life(x10K times) | 100 |
Operation Frequency of Machine(times/min. or Less) | 240 | Rated Current(A) | 10 | Main Body External Shape Width W(mm) | 17.45 |
Main Body External Shape Height H(mm) | 24.2 | Main Body External Shape Length L(mm) | 49.2 | Current type | DC |
Terminal Specification | Screw clamp terminal (internally toothed washer) |
Configure
Stock
Basic Attributes
Detector Shape
Lever Shape
Kings of Plunger Type
Required force to push side, O.F.(N)
Actuator type
Required force for push side, O.F. (detailed numerical values)(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes