Manufacturer part number: MSC-6-D-6X6
Brand: MIGHTY
Price: 225.79 €
Delivery time: 9 Days
B1 (END1) Side hole diameter: 6 mm
B2 (END2) Side hole diameter: 6 mm
Inertia: 529 Kg·m2 × 10-8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSC-6-D-6X6
Function | Clutch | Type | Machinery | Operating Condition | Dry Type |
---|---|---|---|---|---|
Environment, Applications | Standard | Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 | Structure | Standard |
Feature | Standard | Cooling | Naturally Cooled | Operating Temperature Range(°C) | ::80 |
Acquired Standards | NA |
This page is Miniature Slip Clutch MSC- Standard Type, part number MSC-6-D-6X6.
You can find the detail information about specifications and dimensions on part number MSC-6-D-6X6.
Configure
Basic Attributes
Type
B1 (END1) Side hole diameter(mm)
B2 (END2) Side hole diameter(mm)
Inertia(Kg·m2 × 10-8)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSC-2-B-1/4X1/4 |
MSC-2-B-1/4X10 |
MSC-2-B-1/4X6 |
MSC-6-D-6X7 |
MSC-6-D-6X8 |
MSC-6-D-6X9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | B1 (END1) Side hole diameter (mm) | B2 (END2) Side hole diameter (mm) | Inertia (Kg·m2 × 10-8) |
---|---|---|---|---|---|---|---|---|
160.44 € | 1 | Available | 9 Days | 10 | 1/4 | 1/4 | 382 | |
160.44 € | 1 | Available | 9 Days | 10 | 1/4 | 10 | 382 | |
160.44 € | 1 | Available | 9 Days | 10 | 1/4 | 6 | 382 | |
225.79 € | 1 | Available | 9 Days | 10 | 6 | 7 | 529 | |
225.79 € | 1 | Available | 9 Days | 10 | 6 | 8 | 529 | |
225.79 € | 1 | Available | 9 Days | 10 | 6 | 9 | 529 |