Double Row Cylindrical Roller Bearing (NN3011KC1NAP5)

Double Row Cylindrical Roller Bearing NN3011KC1NAP5
  • Volume Discount

Product Details:

Manufacturer part number: NN3011KC1NAP5

Brand: NTN

Price: 154.31

Delivery time: 8 Days


Technical Data:

I.D. d: 55 mm

O.D. D: 90 mm

Width B: 26 mm

Precision (JIS): Grade 5

Basic Load Rating, Dynamic Rating: 69500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3011KC1NAP5

Part Number
NN3011KC1NAP5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Precision (JIS) Basic Load Rating, Dynamic Rating
(N)
Number Of Rotations
(1/min)

154.31 €

1 8 Days 10559026Grade 5695008600

Loading...

  1. 1

Basic information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat Retainer Type NA
Lubricant NA Internal Clearance Symbol NA Format symbol C1 Type
Holder Symbol NA Specifications Tapered hole Seal, Shield NA
Symbol of Bearing Ring Shape K: Taper hole whose internal diameter is 1/12 of the standard taper

Tech Support