Joint for Sanitary Piping - Weld-on Ferrule SMS Standards - (Part Numbers - CAD Download)

Joint for Sanitary Piping - Weld-on Ferrule SMS Standards -
Joint for welding ferrule pipe Applicable pipe nominal diameters can be selected from ø 25, 38, 51, 63.5, 76 and 101.6. Taiwan company founded in 1986 manufactures joints, valves and proprietary products, conducts OEM, ODM and export and sales. In addition to becoming ISO9001:2008 certified and providing high- quality products, we have acquired SO9002 certification and are working hard to improve quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14AMPSS-635

Part Number
14AMPSS-635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
L
(mm)

16.83 €

1 12 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.528.6

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Straight Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Type Standard SMS Standard

Tech Support