General Fittings - Hexagonal Nipples - HN

General Fittings - Hexagonal Nipples - HN
Applicable fluids include water, air, and oil. Screw diameters are the same, and screws with diameters ranging from 1/8 to 2 inches can be selected. Stainless steel is the material used. A Taiwanese manufacturer of piping parts/hydraulic equipment products established in 1980. ISO: 9001-certified in 2006. Achieves stable quality at low cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HN03T
HN06T
HN10T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal of Thread M1

4.60 €

1 5 Days 1/8"

4.57 €

1 5 Days 1/4"

8.70 €

1 5 Days 3/8"

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel (EN 1.4301 Equiv.) Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Screw Same Diameter Max. Operating Pressure(MPa) 20.58 Surface Treatment NA
Type 2-sided hexagonal male straight fitting Types of connection screw M1 PT

Tech Support