Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter Nominal | |
---|---|---|---|---|---|
7.89 € | 1 | 9 Days | 3/8B(10A) | ||
7.75 € | 1 | 8 Days | 1/2B(15A) | ||
9.13 € | 1 | 8 Days | 3/4B(20A) | ||
11.17 € | 1 | 8 Days | 1B(25A) | ||
19.86 € | 1 | 10 Days | 1 1/4B(32A) | ||
19.86 € | 1 | 5 Days | 1 1/2B(40A) | ||
24.76 € | 1 | Available | 5 Days | 2B(50A) | |
32.52 € | 1 | 8 Days | 2 1/2B(65A) | ||
27.51 € 14.58 € | 1 | Available |
Same day
Stock | 3B(80A) | |
47.74 € | 1 | 8 Days | 3 1/2(90A) | ||
47.01 € | 1 | 5 Days | 4B(100A) | ||
63.99 € | 1 | 8 Days | 5B(125A) | ||
97.42 € | 1 | 8 Days | 6B(150A) | ||
97.22 € | 1 | 8 Days | 8B(200A) | ||
145.83 € | 1 | 8 Days | 10B(250A) | ||
158.58 € | 1 | 8 Days | 12B(300A) |
Loading...
Type | Welding Flange | Flange Standard | JIS, B 2220/Enoch Standard | Flange Type | Plate Flanges (SOP) |
---|---|---|---|---|---|
Flange Gasket Seat Configuration | Entire surface seat (FF) | Material | Stainless Steel (EN 1.4301 Equiv.) | Nominal Pressure | 5K |
Surface Treatment | NA |
Configure
Stock
Basic Attributes
Diameter Nominal
Type
Filter by standard shipping days
Optional Attributes