Lantern Hanging Band, LHT: Lantern CU Dip Hanging Band with Turn / LH: without Turn (Part Numbers)

Lantern Hanging Band, LHT: Lantern CU Dip Hanging Band with Turn / LH: without Turn
  • Volume Discount
[Features]
· This product is a suspension pipe bracket for spiral duct.
· Type made of thin SUS430 is also available.
· Thin turnbuckles, bolts, and nuts are made of bright chromate plated steel.
· Please inquire the delivery date for bright chromate types other than 100A, 150A, and 200A, and stainless steel and hot-dip galvanized without turn.
· Production from 525A to 600A are possible as assembly type. Feel free to consult us.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH41CUD
LHT41CUD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
The main application tube outer diameter
(mm)
Material Surface Treatment Nominal Diameter A Compatible Pipe Specifications

78.82 €

1 10 Days 40 to Less Than 50SteelBright Chromate40-No Turnbuckle

14.74 €

1 10 Days 40 to Less Than 50Stainless SteelN/A4041.28With Turnbuckle

Loading...

  1. 1

Basic information

Type Hanging Band Applicable Pipe Type Copper Pipe / Coated Copper Pipe

Tech Support