Standard Ball Screw, Compact FA Series for Transport Use, FSS Type (FSS2510N1D1000)

Standard Ball Screw, Compact FA Series for Transport Use, FSS Type FSS2510N1D1000
  • Volume Discount

Product Details:

Manufacturer part number: FSS2510N1D1000

Brand: NSK

Price: 534.83

Delivery time: 16 Days


Technical Data:

Screw Shaft O.D. d: 25 mm

Lead: 10 mm

Screw Shaft Length: 1000 mm

Basic Load Rating Dynamic Rating: 12800 N

Basic Load Rating Static Rating: 32300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSS2510N1D1000

Part Number
FSS2510N1D1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Shaft O.D. d
(mm)
Lead
(mm)
Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating
(N)
Basic Load Rating Static Rating
(N)

534.83 €

1 16 Days 10251010001280032300

Loading...

  1. 1

Basic information

Product Category Rolled Ball Screw Nut Shape Standard Accuracy Grade C7
Preload No Preload Conditions of Use High Speed Right Screw/Left Screw Right Screw
Axial gap 0.010 or Less Nut structure Single Circuit System End Deflector type

Tech Support