M8 Aluminum Extrusion (for Heavy Loads) 40 × 40

M8 Aluminum Extrusion (for Heavy Loads) 40 × 40
  • Volume Discount
This is a 40 mm aluminium extrusion. ● Construction material for high stress. ● Frame for machinery, conveyor belts, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YF-4040-8-1200
YF-4040-8-1500
YF-4040-8-1800
YF-4040-8-2100
YF-4040-8-2400
YF-4040-8-300
YF-4040-8-450
YF-4040-8-600
YF-4040-8-900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
JAN Code Order Code Mass
(kg)

122.35 €

1 Available 6 Days 12004560141560376177-67622.42

152.86 €

1 Available 6 Days 15004560141560383177-67713.03

128.07 €

1 Available 6 Days 18004560141560390177-67893.64

149.58 €

1 Available 6 Days 21004560141560406177-67974.24

170.82 €

1 Available 6 Days 24004560141560413177-68014.85

30.33 €

1 Available 6 Days 3004560141560420177-67200.60

45.91 €

1 Available 6 Days 4504560141560437177-67380.91

61.64 €

1 6 Days 6004560141560444177-67461.21

91.55 €

1 9 Days 9004560141560451177-67541.81

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 40 Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 1 Row Groove
Surface Treatment Anodized Aluminum Number of Grooved Surfaces 4-Side Slot Surface Milled NA
Cross-Sectional Area(mm) 747.02mm2 Bolt Size(mm) 8 Height(mm) 40
Quantity(pc.) 1

Tech Support