Transparent TS Sockets

Transparent TS Sockets
  • Volume Discount
[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-TSS13
C-TSS16
C-TSS20
C-TSS25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L
(mm)
Z
(mm)
JAN Code Order Code Mass
(g)

2.32 €

1 Available 6 Days 18135754997983115769446-321817

2.49 €

1 6 Days 22166774997983116094446-322627

3.02 €

1 Available 6 Days 26207774997983115776446-324237

4.31 €

1 Available 6 Days 32258774997983115950446-327758

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment NA Operating Temperature Range(°C) 5::35
Number Contained In A Packet 1

Tech Support