HI Pipe (Impact-Resistant Type)

HI Pipe (Impact-Resistant Type)
  • Volume Discount
[Features]
• Maintains excellent impact resistance even at low temperatures; minimizes damage caused by cold weather or shock caused by other plumbing construction.
[Application]·
• Used for industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HIVP13X2M
HIVP16X2M
HIVP20X2M
HIVP25X2M
HIVP30X2M
HIVP40X2M
HIVP50X2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(φ)
Nominal Diameter
(mm)
D
(mm)
t
(mm)
JAN Code Order Code Mass
(g)

10.68 €

1 6 Days 1313182.54997983101533446-4249340

15.50 €

1 Available 6 Days 1616223.04997983101540446-4257502

18.80 €

1 Available 6 Days 2020263.04997983101557446-4265606

27.12 €

1 Available 6 Days 2525323.54997983101564446-4273878

32.94 €

1 Available 6 Days 3030383.54997983101571446-42811062

47.96 €

1 6 Days 4040484.04997983101588446-42901548

69.14 €

1 Available 6 Days 5050604.54997983101595446-43032196

Loading...

  1. 1

Basic information

Type HIVP Pipe (Impact Resistant) Length(mm) 2000 Material Vinyl chloride
Operating Temperature Range [Max. Operating Pressure: 1.0MPa](°C) 5–35°C Standard JIS, K6742 Standard Product Iimpact Strength(Charpy) 17.7 or More
L(mm) 2000 Quantity 1

Tech Support