Transparent PVC Pipes

Transparent PVC Pipes
  • Promotional pricing
  • Volume Discount
[Features]
• This PVC pipe is transparent and offers excellent corrosion and chemical resistance. Same size as the VP tube outer diameter; can be connected to PVC fittings.
[Application]·
• For double tubes and drain pipes in the factory that require checking of fluid.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TV13X2M
TV16X2M
TV20X2M
TV25X2M
TV30X2M
TV40X2M
TV50X2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(φ)
Nominal Diameter
(mm)
D
(mm)
t
(mm)
JAN Code Order Code Mass
(kg)

44.65 €

1 Available 6 Days 1313182.54997983123092446-56520.35

100.70 €

1 6 Days 1616223.04997983123115446-56610.51

46.78 €

23.39 €

1 Available Same day

Stock

2020263.04997983123139446-56790.62

112.88 €

1 6 Days 2525323.54997983123153446-56870.89

105.25 €

1 6 Days 3030383.54997983123177446-56951.08

212.73 €

1 7 Days 4040483.54997983123191446-57091.58

220.92 €

1 6 Days 5050604.04997983123214446-57172.24

Loading...

  1. 1

Basic information

Type VU Pipe (Thin) Length(mm) 2000 Material Vinyl chloride
Operating Temperature Range [Max. Operating Pressure: 1.0MPa](°C) 5–35°C Operating Temperature Range [Max. Operating Pressure: No Pressure](°C) 5~60°C L(mm) 2000
Quantity 1

Tech Support