Manufacturer part number: LS25-150320
Brand: TERAUCHI
Price: 796.54 €
Delivery time: 11 Days
Roller Width: 150 mm
Machine Length: 2000 mm
Order Code: 462-4912
Mass: 25 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LS25-150320
Roller Material | Carbon steel Pipe for Mechanical Structure | Roller Diameter(Ø) | 25.4 | Pitch(mm) | 30 |
---|---|---|---|---|---|
Thickness(mm) | 2 | Application | For transporting small items | Extrusion Type | Straight |
Roller Type | Straight | Frame Material | Steel | Frame Surface Treatment | NA |
Roller Surface Treatment | NA | Specifications | Standard | Roller Load Capacity(kg/piece) | 25 |
Number Contained In A Packet(unit) | 1 |