Manufacturer part number: BRA-4507
Brand: TERAUCHI
Price: 929.75 €
Delivery time: 11 Days
Roller Diameter: 45 Ø
Pitch: 75 mm
Thickness: 1.5 mm
Roller Load Capacity: 45 kg/piece
Machine Height: 633~938 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BRA-4507
Part Number
|
---|
BRA-4507 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Diameter (Ø) | Pitch (mm) | Thickness (mm) | Roller Load Capacity (kg/piece) | Machine Height (mm) | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
929.75 € | 1 | 11 Days | 45 | 75 | 1.5 | 45 | 633~938 | 462-4351 | 22 |
Loading...
Roller Material | Hard Aluminum | Roller Width(mm) | 350 | Application | For transporting small items |
---|---|---|---|---|---|
Extrusion Type | Flexible | Roller Type | Straight | Frame Material | Hard Aluminum |
Frame Surface Treatment | Anodized Aluminum | Roller Surface Treatment | Anodized Aluminum | Specifications | Standard / Abrasion Resistance |
Machine Length(mm) | 2000 | Overall Width(mm) | 537 | Allowable Lad of Frame(N) | 980 |
Bearing material | Steel | Shaft Material | Steel | Material of Bolt | Steel |
Number Contained In A Packet(unit) | 1 |
Configure
Basic Attributes
Type
Roller Diameter(Ø)
Pitch(mm)
Thickness(mm)
Roller Load Capacity(kg/piece)
Machine Height(mm)
Order Code
Filter by standard shipping days
Optional Attributes