Thrust Pads, DIN 6311 and low model (22560.0032)

Thrust Pads, DIN 6311 and low model 22560.0032

Click on this image to zoom in.

Click on this image to zoom in.

  • Thrust Pads, DIN 6311 and low model 22560.0032
  • Thrust Pads, DIN 6311 and low model 22560.0032
  • Thrust Pads, DIN 6311 and low model 22560.0032
  • Thrust Pads, DIN 6311 and low model
  • Promotional pricing

Product Details:

Manufacturer part number: 22560.0032

Brand: HALDER

Price: 3.53

Delivery time: 2 Days


Technical Data:

Material: Steel, case-hardened

Type: With snap ring

d1: 32 mm

d2: 12.1 mm

d3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22560.0032

 

Example

Part Number
22560.0032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Type d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
h1
(mm)
h2
(mm)
t1
(mm)
α min.
(°)
For grub screws with thrust point DIN 6332 REACH compliant Weight
(g)

3.53 €

10 2 Days 10Steel, case-hardenedWith snap ring3212.1-221577.55M16yes59

Loading...

  1. 1

Basic information

Form S Conflict Minerals free yes

This page is Thrust Pads, DIN 6311 and low model, part number 22560.0032.
You can find the detail information about specifications and dimensions on part number 22560.0032.

Variation of this product

Part Number
22560.0016
22560.0020
22560.0025
22560.0040
22560.0112
22560.0116
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Type d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
h1
(mm)
h2
(mm)
t1
(mm)
α min.
(°)
For grub screws with thrust point DIN 6332 REACH compliant Weight
(g)

1.57 €

1 Same day

Stock

10Steel, case-hardenedWith snap ring166.1-129454M8yes9.4

1.90 €

1 Same day

Stock

10Steel, case-hardenedWith snap ring208.1-1511563M10yes18

2.22 €

1 Same day

Stock

10Steel, case-hardenedWith snap ring258.1-1813673M12yes30

5.21 €

10 2 Days 10Steel, case-hardenedWith snap ring4015.6-2816984M20yes105

2.38 €

1 2 Days -stainless steelWith snap ring124.6101072.547M6-4.3

2.52 €

1 4 Days -stainless steelWith snap ring166.112129454M8-9.4

Tech Support