Shaft / C-Washers, DIN 6340 heat-treated (23060.0016)

Shaft / C-Washers, DIN 6340 heat-treated 23060.0016

Product Details:

Manufacturer part number: 23060.0016

Brand: HALDER

Price: 1.07

Delivery time: 2 Days


Technical Data:

I.D. d: 17 mm

Thickness T: 6 mm

O.D. D: 45 mm

d2: 45 mm

For screw: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23060.0016

Shaft / Plain Washers • DIN 6340 heat-treated, EH 23060.

Product Description

The heat-treated shaft / plain washers (washers) are manufactured according to DIN 6340.

Material

• Heat-treated steel, tempered, punched, mechanically trued, phosphatized

Drawing

 

Order Information

DimensionsFor screwsWeightArt. No.
d1d2s   
[mm][mm][g] 
6.4173M 63.823060.0006
8.4234M 89.823060.0008
10.5284M1015.023060.0010
13.0355M1228.023060.0012
15.0405M1440.023060.00141)
17.0456M1655.023060.0016
19.0456M1853.023060.00181)
21.0506M2065.023060.0020
23.0508M2286.023060.00221)
25.0608M24122.023060.0024
31.06810M30199.023060.0030
38.08012M36360.023060.00361)
1) DIN standards do not include these dimensions.

Application Example

Part Number
23060.0016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
Thickness T
(mm)
O.D. D
(mm)
d2
(mm)
For screw

1.07 €

40 2 Days 101764545M16

Loading...

  1. 1

Basic information

Type Flat Washer Material Steel Surface Treatment (Detailed) Other Special Processings
Norm DIN 6340 Conflict Minerals free yes REACH compliant yes

This page is Shaft / C-Washers, DIN 6340 heat-treated, part number 23060.0016.
You can find the detail information about specifications and dimensions on part number 23060.0016.

Variation of this product

Part Number
23060.0010
23060.0012
23060.0014
23060.0018
23060.0020
23060.0022
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. d
(mm)
Thickness T
(mm)
O.D. D
(mm)
d2
(mm)
For screw

0.60 €

1 Same day

Stock

1010.542828M10

0.73 €

1 Same day

Stock

101353535M12

0.97 €

1 2 Days 101554040M14

1.52 €

1 4 Days 101964545M18

1.68 €

1 Same day

Stock

102165050M20

2.67 €

10 4 Days 102385050M22

Tech Support