Long Coil Spring (F7101)

Long Coil Spring F7101
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: F7101

Brand: SAMINI

Price: 55.03

Delivery time: 5 Days


Technical Data:

Wire diameter: 1.0 mm

Material: Stainless Steel (EN 1.4301 Equiv.)

Outer Diameter: 12±0.3 mm

Customer-Specified Length: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F7101

Part Number
F7101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWire diameter
(mm)
Material Outer Diameter
(mm)
Customer-Specified Length
(mm)

55.03 €

1 5 Days 101.0Stainless Steel (EN 1.4301 Equiv.)12±0.35

Loading...

  1. 1

This page is Long Coil Spring, part number F7101.
You can find the detail information about specifications and dimensions on part number F7101.

Variation of this product

Part Number
F7107
F7109
F7112
F7113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSWire diameter
(mm)
Material Outer Diameter
(mm)
Customer-Specified Length
(mm)

89.28 €

1 6 Days 101.5Stainless Steel (EN 1.4301 Equiv.)18±0.55

93.84 €

1 6 Days 102.0Stainless Steel (EN 1.4301 Equiv.)25±0.75

31.22 €

1 5 Days 101.3SW-C102

34.13 €

1 Available Same day

Stock

101.3SW-C132

Tech Support