Copper Round Bar EA441AA-25

Copper Round Bar EA441AA-25
  • Volume Discount
【Product Specifications】
・JIS Standard-H3250 C1100BD (Different JIS Standard applied to 6mm and 8mm)
・Excellent electric and heat conduction
・Dia. (mm)…25
・Length (mm)…300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA441AA-25

Part Number
EA441AA-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

139.31 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360