Manufacturer part number: CSB-BZ42D3E
Brand: SHINANO KENSHI
Price: 489.80 €
Delivery time: 8 Days
Square flange dimensions A: 42 mm
Maximum static torque (classification): Up to 0.4 N·m
Maximum static torque (details): 0.353 N·m
Main Body Length: 66.8 mm
Shaft Diameter: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSB-BZ42D3E
Part Number
|
---|
CSB-BZ42D3E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Square flange dimensions A (mm) | Maximum static torque (classification) (N·m) | Maximum static torque (details) (N·m) | Main Body Length (mm) | Shaft Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
489.80 € | 1 | 8 Days | 10 | 42 | Up to 0.4 | 0.353 | 66.8 | 5 |
Loading...
Type | Set Product | Power Supply | Two-phase | Voltage Specifications | DC Specifications |
---|---|---|---|---|---|
Control method | Closed Loop | Reduction Gear | N/A | Axis specification | Single Shafts |
This page is Servo Screwdriver & Stepper Motor Set CSB-BZ Series, part number CSB-BZ42D3E.
You can find the detail information about specifications and dimensions on part number CSB-BZ42D3E.
Configure
Basic Attributes
Type
Square flange dimensions A(mm)
Maximum static torque (classification)(N·m)
Maximum static torque (details)(N·m)
Main Body Length(mm)
Shaft Diameter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSB-BZ60D3E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Square flange dimensions A (mm) | Maximum static torque (classification) (N·m) | Maximum static torque (details) (N·m) | Main Body Length (mm) | Shaft Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
531.72 € | 1 | 8 Days | 10 | 60 | Up to 1.3 | 1.22 | 82.6 | 8 |