Elbow (2 pcs) EA471CK-40A【2 Pieces Per Package】

Elbow (2 pcs) EA471CK-40A
【Product Specifications】
・Material-Hard PVC
・JISK6743
・Nominal diameter -40
・Qty. per unit-2 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA471CK-40A

Part Number
EA471CK-40A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.76 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Elbow (2 pcs) EA471CK-40A, part number EA471CK-40A.
You can find the detail information about specifications and dimensions on part number EA471CK-40A.

Tech Support