Polyurethane-tire Aluminum Wheel EA986MP-80

Polyurethane-tire Aluminum Wheel EA986MP-80
【Product Specifications】
・Material-Tire: PUR, Rim: aluminum
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Wheels vary in shape with dim.
・Wheel dia. x W…80 x 30mm
・Load…180kg
・Shaft dia.…15mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MP-80

Part Number
EA986MP-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.02 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360