Polypropylene-rim Pneumatic Wheel EA986MV-301

Polypropylene-rim Pneumatic Wheel EA986MV-301
【Product Specifications】
・Plain bearing
・Operating temperature range- -20 to 40℃
・Material-Tire:Pneumatic tire with tube (2layers), Rim of wheel:Polypropylene
・Wheel dia.xWidth-300x100mm
・Load capacity-180kg
・Shaft dia.-25mm
・Air-filled tire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MV-301

Part Number
EA986MV-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.44 €

1 24 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360