Manufacturer part number: 23111.0712
Brand: HALDER
Price: 18.61 €
Delivery time: 4 Days
d1: 25 mm
d2: 35 mm
Material: -
D2: 35 mm
l: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23111.0712
![]() | These bushings for positioning clamping pins are available as centric and floating versions. Please observe the mounting instruction. |
Dimensions | Location hole | Weight | Art. No. | |||
d1 | l | d2 | X | D2 | ||
-0.25 -0.5 | n6 | ±0.05 | H7 | |||
[mm] | [mm] | [g] | ||||
centrical – picture 1, case-hardened steel | ||||||
16.0F6 | 20 | 25 | 20 | 25 | 44 | 23111.0702 |
16.0F6 | 25 | 25 | 25 | 25 | 56 | 23111.0704 |
20.0F6 | 20 | 35 | 20 | 35 | 110 | 23111.0706 |
20.0F6 | 25 | 35 | 25 | 35 | 120 | 23111.0708 |
25.0F6 | 20 | 35 | 20 | 35 | 73 | 23111.0710 |
25.0F6 | 25 | 35 | 25 | 35 | 92 | 23111.0712 |
30.0F6 | 20 | 45 | 20 | 45 | 136 | 23111.0714 |
30.0F6 | 25 | 45 | 25 | 45 | 171 | 23111.0716 |
floating – picture 2, case-hardened steel | ||||||
16.8+0.2 | 20 | 25 | 20 | 25 | 41 | 23111.0732 |
16.8+0.2 | 25 | 25 | 25 | 25 | 51 | 23111.0734 |
20.8+0.2 | 20 | 35 | 20 | 35 | 95 | 23111.0736 |
20.8+0.2 | 25 | 35 | 25 | 35 | 120 | 23111.0738 |
25.8+0.2 | 20 | 35 | 20 | 35 | 66 | 23111.0740 |
25.8+0.2 | 25 | 35 | 25 | 35 | 84 | 23111.0742 |
30.8+0.2 | 20 | 45 | 20 | 45 | 129 | 23111.0744 |
30.8+0.2 | 25 | 45 | 25 | 45 | 161 | 23111.0746 |
centrical – picture 1, stainless steel | ||||||
16.0F6 | 20 | 25 | 20 | 25 | 43 | 23111.0802 |
16.0F6 | 25 | 25 | 25 | 25 | 54 | 23111.0804 |
20.0F6 | 20 | 35 | 20 | 35 | 97 | 23111.0806 |
20.0F6 | 25 | 35 | 25 | 35 | 123 | 23111.0808 |
25.0F6 | 20 | 35 | 20 | 35 | 73 | 23111.0810 |
25.0F6 | 25 | 35 | 25 | 35 | 99 | 23111.0812 |
30.0F6 | 20 | 45 | 20 | 45 | 133 | 23111.0814 |
30.0F6 | 25 | 45 | 25 | 45 | 165 | 23111.0816 |
floating – picture 2, stainless steel | ||||||
16.8+0.2 | 20 | 25 | 20 | 25 | 39 | 23111.0832 |
16.8+0.2 | 25 | 25 | 25 | 25 | 50 | 23111.0834 |
20.8+0.2 | 20 | 35 | 20 | 35 | 92 | 23111.0836 |
20.8+0.2 | 25 | 35 | 25 | 35 | 117 | 23111.0838 |
25.8+0.2 | 20 | 35 | 20 | 35 | 65 | 23111.0840 |
25.8+0.2 | 25 | 35 | 25 | 35 | 82 | 23111.0842 |
30.8+0.2 | 20 | 45 | 20 | 45 | 125 | 23111.0844 |
30.8+0.2 | 25 | 45 | 25 | 45 | 158 | 23111.0846 |
Part Number
|
---|
23111.0712 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | Material | D2 (mm) | l (mm) | X (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.61 € | 1 | 4 Days | 10 | 25 | 35 | - | 35 | 25 | 25 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Locating bushes for ball lock pins / cylindrical / steel / case-hardened / 23111, part number 23111.0712.
You can find the detail information about specifications and dimensions on part number 23111.0712.
Configure
Basic Attributes
Material
Type
d1(mm)
d2(mm)
D2(mm)
l(mm)
X(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23111.0706 |
23111.0708 |
23111.0710 |
23111.0714 |
23111.0716 |
23111.0732 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | Material | D2 (mm) | l (mm) | X (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.75 € | 1 | 4 Days | 10 | 20 | 35 | - | 35 | 20 | 20 | |||
17.79 € | 1 |
Same day
Stock | 10 | 20 | 35 | - | 35 | 25 | 25 | |||
17.40 € | 1 | 4 Days | 10 | 25 | 35 | - | 35 | 20 | 20 | |||
22.87 € | 1 | 4 Days | 10 | 30 | 45 | - | 45 | 20 | 20 | |||
25.18 € | 1 | 4 Days | 10 | 30 | 45 | - | 45 | 25 | 25 | |||
12.58 € | 1 | 3 Days | 10 | 16.8 | 25 | - | 25 | 20 | 20 |