KQ2H / One-touch Fitting White Color - Male Connector / with Sealant (KQ2H01-33N)

KQ2H / One-touch Fitting White Color - Male Connector / with Sealant KQ2H01-33N
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: KQ2H01-33N

Brand: SMC

Price: 2.79

Delivery time: 26 Days


Technical Data:

Type: [Single-Action Coupling] Single-Action / Screw

Fitting Type: Screw Mount Direction

Main Body Material: [Brass] Brass

Application: Standard/Mini

Thread Material: [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.


(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2H01-33N

Part Number
KQ2H01-33N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fitting Type Main Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

2.79 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-NPT1/161WhiteWithout sealing agentPerfect circleOrangeN/A

Loading...

  1. 1

Basic information

Applicable Fluid Water / Air

This page is KQ2H / One-touch Fitting White Color - Male Connector / with Sealant, part number KQ2H01-33N.
You can find the detail information about specifications and dimensions on part number KQ2H01-33N.

Variation of this product

Part Number
10-KQ2H04-01NS
10-KQ2H04-02N
10-KQ2H04-02NS
KQ2H01-33NS
KQ2H01-33NS1
KQ2H01-34A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fitting Type Main Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

3.65 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union4R1/81WhiteWith sealing agentPerfect circleWhiteN/A

3.66 €

10 6 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union4R1/41WhiteWithout sealing agentPerfect circleWhiteN/A

3.74 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union4R1/41WhiteWith sealing agentPerfect circleWhiteN/A

2.79 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-NPT1/161WhiteWith sealing agentPerfect circleOrangeN/A

4.74 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-NPT1/161WhiteWith sealing agentEllipseOrangeN/A

2.61 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-NPT1/81WhiteWithout sealing agentPerfect circleOrangeN/A

Tech Support