Marking Tape, 'Keep Out'

Marking Tape, 'Keep Out'
  • Volume Discount
[Substrate] Polyethylene cloth
[Adhesive] Acrylic adhesive
[Features]
· A marking tape that does not leave adhesive residue.
· Easy to tear off by hand and has excellent workability.
[Applications]
· For various labeling applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865304

Part Number
03865304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.22 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Polyethylene DIY Raw Material Types Tape
Length 25 M Width(mm) 50

Tech Support