Cylindrical Neodymium Magnet【10 Pieces Per Package】

Cylindrical Neodymium Magnet
[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NO526]

(i)Remark

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NO007
NO054
NO101
NO113
NO180
NO264
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

20.63 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.61.22N40Height direction236≦135

21.54 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.0227N45Height direction390≦140

23.34 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.835N35Radial direction340≦90

22.27 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.83.51.5N45Radial direction330≦80

24.45 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.08.756N35Height direction454≦120

25.35 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.08.673N35HHeight direction345≦130

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Surface Treatment Ni plating

Tech Support