„U“ handles (Part Numbers - CAD Download)

„U“ handles
  • Promotional pricing
  • Volume Discount
The dimensisons of the „U“ handles GN 423 have been designed to match a 19“ rack and enclosure layout.
The values of the height unit HE given in the table refer to the corresponding front panel heights of the housings.
Handle bar and handle shanks are interconnected via a plug-type connection, with the effect that special lengths are easily realised.
Thanks to the fixing screws included in the set, the „U“ handles are easily and economically mounted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

423-12-88-A-ELS

Part Number
423-12-88-A-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type

7.86 €

1 Available 7 Days 88ELSA, Mounting from the back (Self-tapping screws)

Loading...

  1. 1

Basic information

Handle width b1 12

This page is „U“ handles, part number 423-12-88-A-ELS.
You can find the detail information about specifications and dimensions on part number 423-12-88-A-ELS.

Variation of this product

Part Number
423-12-100-B-ELG
423-12-100-B-ELS
423-12-100-B-ESS
423-12-88-A-ESS
423-12-88-B-ELG
423-12-88-B-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length l/l1
(mm)
Finish Type

7.56 €

1 Available 7 Days 100ELGB, Mounting from the operator's side

7.56 €

1 Available 7 Days 100ELSB, Mounting from the operator's side

7.56 €

1 Available 7 Days 100ESSB, Mounting from the operator's side

7.86 €

1 Available 7 Days 88ESSA, Mounting from the back (Self-tapping screws)

7.40 €

1 Available 7 Days 88ELGB, Mounting from the operator's side

7.40 €

1 Available Same day

Stock

88ELSB, Mounting from the operator's side

Tech Support