Adjustable Stainless Steel-Hand levers, threaded stud (300.5-45-M5-50-AS)

Adjustable Stainless Steel-Hand levers, threaded stud 300.5-45-M5-50-AS
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 300.5-45-M5-50-AS

Brand: GANTER

Price: 20.24

Delivery time: Same day


Technical Data:

Lever / Handle length l1: 45 mm

Thread d1 (M): 5

Thread length l2: 50

Type: AS, with external hexagon


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

300.5-45-M5-50-AS

Part Number
300.5-45-M5-50-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Type

20.24 €

10.73 €

1 Available Same day

Stock

45550AS, with external hexagon

Loading...

  1. 1

This page is Adjustable Stainless Steel-Hand levers, threaded stud, part number 300.5-45-M5-50-AS.
You can find the detail information about specifications and dimensions on part number 300.5-45-M5-50-AS.

Variation of this product

Part Number
300.5-30-M3-12-IS
300.5-30-M3-16-AS
300.5-30-M3-16-IS
300.5-45-M5-50-IS
300.5-45-M6-12-AS
300.5-45-M6-12-IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Type

15.48 €

1 Available Same day

Stock

30312IS, with internal hexalobular

18.14 €

1 Available Same day

Stock

30316AS, with external hexagon

15.62 €

1 Available Same day

Stock

30316IS, with internal hexalobular

17.66 €

1 Available Same day

Stock

45550IS, with internal hexalobular

18.84 €

1 Available Same day

Stock

45612AS, with external hexagon

16.26 €

1 Available Same day

Stock

45612IS, with internal hexalobular

Tech Support