Manufacturer part number: 648.5-5-M5-NH
Brand: GANTER
Price: 30.38 €
Delivery time: Same day
Thread d2: M5
I.D. D: 5 mm
Connection screw direction: Right Screw
The material of a ball: Steel
Liner Material: Special Copper Alloy
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
648.5-5-M5-NH
Part Number
|
---|
648.5-5-M5-NH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d2 | I.D. D (mm) | Connection screw direction | The material of a ball | Liner Material | Allowable Tilt Angle α (deg) | Lubricating Method | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
30.38 € 16.10 € | 1 | Available |
Same day
Stock | M5 | 5 | Right Screw | Steel | Special Copper Alloy | 13 | Lubrication | NH- Bronze / Steel lubrication possible |
Loading...
Type | Rod End Bearing | Tpyes of Rod End Bearing | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Connection screw shape | Female Thread |
This page is Ball joint heads with female thread, Stainless Steel, part number 648.5-5-M5-NH.
You can find the detail information about specifications and dimensions on part number 648.5-5-M5-NH.
Configure
Stock
Basic Attributes
Type
Thread d2
I.D. D(mm)
Connection screw direction
The material of a ball
Liner Material
Allowable Tilt Angle α(deg)
Lubricating Method
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
648.5-10-M10L-NH |
648.5-10-M10L-WH |
648.5-10-M10L-WK |
648.5-5-M5-WH |
648.5-5-M5-WK |
648.5-5-M5L-NH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d2 | I.D. D (mm) | Connection screw direction | The material of a ball | Liner Material | Allowable Tilt Angle α (deg) | Lubricating Method | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
42.68 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | Left Screw | Steel | Special Copper Alloy | 13 | Lubrication | NH- Bronze / Steel lubrication possible | |
42.10 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | Left Screw | Steel | PTFE | 13 | Oil-Free | WH- Bronze-PTFE / Steel self lubricated | |
57.98 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | Left Screw | Stainless Steel | PTFE | 13 | Oil-Free | WK- Stainless Steel-PTFE / Stainless Steel self lubricated | |
34.08 € | 1 | Available |
Same day
Stock | M5 | 5 | Right Screw | Steel | PTFE | 13 | Oil-Free | WH- Bronze-PTFE / Steel self lubricated | |
44.78 € | 1 | Available |
Same day
Stock | M5 | 5 | Right Screw | Stainless Steel | PTFE | 13 | Oil-Free | WK- Stainless Steel-PTFE / Stainless Steel self lubricated | |
30.38 € | 1 | Available |
Same day
Stock | M5 | 5 | Left Screw | Steel | Special Copper Alloy | 13 | Lubrication | NH- Bronze / Steel lubrication possible |