Ball Point Screws / Steel / GN 605 / M4, M5, M6, M8, M10, M12, M16 (605-M6-25-A)

Ball Point Screws / Steel / GN 605 / M4, M5, M6, M8, M10, M12, M16 605-M6-25-A
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 605-M6-25-A

Brand: GANTER

Price: 3.18

Delivery time: Same day


Technical Data:

Thread d1 (Type A/B): M 6

Thread length l1: 25

Type: A, full ball


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

605-M6-25-A

Part Number
605-M6-25-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 (Type A/B) Thread length l1 Type

3.18 €

1.69 €

1 Available Same day

Stock

M 625A, full ball

Loading...

  1. 1

This page is Ball Point Screws / Steel / GN 605 / M4, M5, M6, M8, M10, M12, M16, part number 605-M6-25-A.
You can find the detail information about specifications and dimensions on part number 605-M6-25-A.

Variation of this product

Part Number
605-M10-12-VR
605-M10-16-A
605-M10-16-B
605-M6-25-B
605-M6-25-V
605-M6-25-VR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d1 (Type A/B) Thread length l1 Type

23.22 €

1 Available Same day

Stock

M 1012VR, flat ball, with swivel limiting stop, corrugated

3.60 €

1 Available 7 Days M 1016A, full ball

6.06 €

1 Available Same day

Stock

M 1016B, flat ball

5.08 €

1 Available Same day

Stock

M 625B, flat ball

10.36 €

1 Available 3 Days M 625V, flat ball, with swivel limiting stop

16.78 €

1 Available 4 Days M 625VR, flat ball, with swivel limiting stop, corrugated

Tech Support