Flanges for swivel ball joints GN 784

Flanges for swivel ball joints GN 784
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The GN 784.1 flanges are mounted from below onto the GN 784 swivel ball joints GN 784. A half-length tapered groove pin prevents any rotation.
The flange enables the swivel ball joints to be mounted on the upper surface. The d2 section with the three d3 drill holes is configured so that standard screws with washers can be used.

The half-length tapered groove pin is mounted on the flange. The countersunk screw is included separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
784.1-42-MT
784.1-49-MT
784.1-60-MT
784.1-70-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1

13.16 €

1 Available 7 Days 42

16.60 €

11.62 €

1 Available Same day

Stock

49

16.16 €

11.31 €

1 Available Same day

Stock

60

17.50 €

1 Available 7 Days 70

Loading...

  1. 1

Basic information

Finish MT-matte, tumbled finish

Tech Support