Installation brackets, equal sides

Installation brackets, equal sides
  • Promotional pricing
  • Volume Discount
GN 970 installation brackets are used universally for right-angle connecting and fastening of, e.g. base plates or covers.
Type A allows for the use of drilling templates specific to the application as well as fastening by welding.
Type B installation brackets have 2 or 4 holes depending on the length l1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
970-ALM-30-30-30-A
970-ALM-30-30-30-B
970-ALM-30-30-60-A
970-ALM-30-30-60-B
970-ALM-40-40-40-A
970-ALM-40-40-40-B
970-ALM-40-40-80-A
970-ALM-40-40-80-B
970-ALM-50-50-50-A
970-ALM-50-50-50-B
970-ALM-50-50-100-A
970-ALM-50-50-100-B
970-STB-30-30-30-A
970-STB-30-30-30-B
970-STB-30-30-60-A
970-STB-30-30-60-B
970-STB-40-40-40-A
970-STB-40-40-40-B
970-STB-40-40-80-A
970-STB-40-40-80-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length angle piece l1 Length shackle b1 h1 Material Type

3.02 €

1 Available 7 Days 303030ALM-AluminumA, without bores

5.76 €

1 Available 7 Days 303030ALM-AluminumB, with bores

2.92 €

1.55 €

1 Available Same day

Stock

603030ALM-AluminumA, without bores

8.20 €

1 Available 3 Days 603030ALM-AluminumB, with bores

3.92 €

1 Available 7 Days 404040ALM-AluminumA, without bores

7.72 €

1 Available 7 Days 404040ALM-AluminumB, with bores

4.06 €

1 Available 7 Days 804040ALM-AluminumA, without bores

10.62 €

1 Available 7 Days 804040ALM-AluminumB, with bores

3.80 €

1 Available 7 Days 505050ALM-AluminumA, without bores

8.12 €

4.30 €

1 Available Same day

Stock

505050ALM-AluminumB, with bores

5.60 €

1 Available 7 Days 1005050ALM-AluminumA, without bores

10.96 €

1 Available 7 Days 1005050ALM-AluminumB, with bores

2.18 €

1 Available 7 Days 303030STB-Structural SteelA, without bores

5.68 €

1 Available 7 Days 303030STB-Structural SteelB, with bores

3.42 €

1.81 €

1 Available Same day

Stock

603030STB-Structural SteelA, without bores

8.08 €

1 Available 7 Days 603030STB-Structural SteelB, with bores

3.20 €

1 Available 4 Days 404040STB-Structural SteelA, without bores

8.22 €

4.36 €

1 Available Same day

Stock

404040STB-Structural SteelB, with bores

5.58 €

2.96 €

1 Available Same day

Stock

804040STB-Structural SteelA, without bores

9.26 €

4.91 €

1 Available Same day

Stock

804040STB-Structural SteelB, with bores

Loading...

  1. 1

Tech Support