Linear actuator connectors / Aluminium / GN 135.1 / 2, with 4 Stainless Steel-clamping screws DIN 912

Linear actuator connectors / Aluminium / GN 135.1 / 2, with 4 Stainless Steel-clamping screws DIN 912
  • Volume Discount
GN 135.1 Linear actuator connectors are normally supplied mounted only in connection with a square linear actuator and for function control.
The fixing bores for the follower are always located in the lid of the d1 bore and/or the s1 square. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.
The square s2 of the linear actuator connector is supplied not machined in the standard design.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
135.1-B30-B40-2-SW
135.1-B30-B50-2-SW
135.1-B30-V40-2-SW
135.1-B30-V50-2-SW
135.1-B40-B50-2-SW
135.1-B40-V50-2-SW
135.1-V30-B40-2-SW
135.1-V30-B50-2-SW
135.1-V30-V40-2-SW
135.1-V30-V50-2-SW
135.1-V40-B50-2-SW
135.1-V40-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Square s1 Square s2 Weight
(kg)

124.38 €

1 Available 7 Days B 30B 40--0.869

122.12 €

1 Available 7 Days B 30B 50--0.834

122.12 €

1 Available 7 Days B 30--V 400.929

121.54 €

1 Available 7 Days B 30--V 500.802

122.12 €

1 Available 7 Days B 40B 50--0.813

122.12 €

1 Available 7 Days B 40--V 500.785

122.12 €

1 Available 7 Days -B 40V 30-0.857

122.12 €

1 Available 7 Days -B 50V 30-0.825

124.38 €

1 Available 7 Days --V 30V 400.838

121.54 €

1 Available 7 Days --V 30V 500.789

122.12 €

1 Available 7 Days -B 50V 40-0.767

121.54 €

1 Available 7 Days --V 40V 500.737

Loading...

  1. 1

Basic information

Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912 Finish SW, black, textured finish

Tech Support