Linear slides

Linear slides
  • Volume Discount
Linear slides GN 2402 are also known as linear motion bearings. They are used, for example, for storage drawers and sliding doors, or in jigmaking for a sliding motion in a linear direction.
The sliding distance of the runner lies within the length of the rail l1. External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2402-28-60-130
2402-28-60-210
2402-28-60-370
2402-28-80-290
2402-28-80-450
2402-28-80-610
2402-28-130-290
2402-28-130-450
2402-28-130-690
2402-28-210-1010
2402-28-210-450
2402-28-210-610
2402-35-130-290
2402-35-130-450
2402-35-130-770
2402-35-210-1010
2402-35-210-450
2402-35-210-690
2402-35-290-1330
2402-35-290-610
2402-35-290-930
2402-43-210-1010
2402-43-210-450
2402-43-210-690
2402-43-370-1010
2402-43-370-1490
2402-43-370-770
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height h1 Length of the runner l3 Length of the rail l1

118.36 €

1 Available 7 Days 2860130

128.86 €

1 Available 7 Days 2860210

153.80 €

1 Available 7 Days 2860370

153.68 €

1 Available 7 Days 2880290

178.36 €

1 Available 7 Days 2880450

207.42 €

1 Available 7 Days 2880610

165.20 €

1 Available 7 Days 28130290

190.08 €

1 Available 7 Days 28130450

226.66 €

1 Available 7 Days 28130690

312.88 €

1 Available 7 Days 282101010

206.22 €

1 Available 7 Days 28210450

235.98 €

1 Available 7 Days 28210610

194.38 €

1 Available 7 Days 35130290

239.00 €

1 Available 7 Days 35130450

336.82 €

1 Available 7 Days 35130770

422.86 €

1 Available 7 Days 352101010

270.06 €

1 Available 7 Days 35210450

327.58 €

1 Available 7 Days 35210690

558.06 €

1 Available 7 Days 352901330

323.42 €

1 Available 7 Days 35290610

407.46 €

1 Available 7 Days 35290930

505.62 €

1 Available 7 Days 432101010

338.96 €

1 Available 7 Days 43210450

383.86 €

1 Available 7 Days 43210690

548.50 €

1 Available 7 Days 433701010

686.68 €

1 Available 7 Days 433701490

481.02 €

1 Available 7 Days 43370770

Loading...

  1. 1

Tech Support