Hinge pins / hexagon socket / stainless steel, steel / annular groove / eye washer, fixing lug / GN2342 (2342-NI-8-16-B-1)

Hinge pins / hexagon socket / stainless steel, steel / annular groove / eye washer, fixing lug / GN2342 2342-NI-8-16-B-1
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 2342-NI-8-16-B-1

Brand: GANTER

Price: 8.72

Delivery time: Same day


Technical Data:

Collet diameter d1: 8 mm

Length l1: 16

Type: B- with plain washer

Identification no.: 1- without cross hole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2342-NI-8-16-B-1

Part Number
2342-NI-8-16-B-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Collet diameter d1
(mm)
Length l1 Type Identification no.

8.72 €

4.62 €

1 Available Same day

Stock

816B- with plain washer1- without cross hole

Loading...

  1. 1

Basic information

Material Stainless Steel

This page is Hinge pins / hexagon socket / stainless steel, steel / annular groove / eye washer, fixing lug / GN2342, part number 2342-NI-8-16-B-1.
You can find the detail information about specifications and dimensions on part number 2342-NI-8-16-B-1.

Variation of this product

Part Number
2342-NI-10-20-E-2
2342-NI-10-20-L-1
2342-NI-10-24-B-1
2342-NI-8-16-B-2
2342-NI-8-16-E-1
2342-NI-8-16-E-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Collet diameter d1
(mm)
Length l1 Type Identification no.

12.56 €

1 Available Same day

Stock

1020E- with washer with eyelet2- with cross hole for spring cotter pin GN 1024

9.56 €

1 Available Same day

Stock

1020L- with washer, with mounting shackle (only identification no. 1)1- without cross hole

9.22 €

1 Available Same day

Stock

1024B- with plain washer1- without cross hole

10.20 €

1 Available Same day

Stock

816B- with plain washer2- with cross hole for spring cotter pin GN 1024

10.02 €

1 Available 7 Days 816E- with washer with eyelet1- without cross hole

11.60 €

1 Available Same day

Stock

816E- with washer with eyelet2- with cross hole for spring cotter pin GN 1024

Tech Support