Flat hinges / conical recesses / 200° (-20° +180°) / plastic (technopolymer) / CFTX / ELESA

Flat hinges / conical recesses / 200° (-20° +180°) / plastic (technopolymer) / CFTX / ELESA
  • Promotional pricing
  • Volume Discount
Hinges.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour or RAL 9016 white (C16), matte finish.
Rotating pin in acetal-based (POM) technopolymer, black or white RAL 9016 (C16) colour.
Rotation angles: -20° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
427201
427211
427221
427222
427231
427241
427251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d d3 d4 H h1 h3 h4 s Hole Description

2.09 €

10 Available 4 Days 39.539.5252516.534.5-1394.5-74CFTX.40 EH-4

2.09 €

1 Available Same day

Stock

39.538.5252516.534.58.5139-4.5-4CFTX.40 SH-4

2.84 €

10 Available 1 Day 49.54930.5312145.5-16.511.56-85CFTX.49 EH-5

2.84 €

10 Available 5 Days 49.54930.5312146.5-16.511.56-106CFTX.49 EH-6

2.84 €

1.36 €

10 Available Same day

Stock

49.54930.5312145.510.516.511.5-5-5CFTX.49 SH-5

3.63 €

10 Available 1 Day 6564404027.556.5-21.5157.5-106CFTX.65 EH-6

3.63 €

4 Available 4 Days 6564404027.556.512.521.515-9-6CFTX.65 SH-6

Loading...

  1. 1

Basic information

Material Technopolymer torque 1 2 Type of assembly Pass-through holes

Tech Support