HCY-E - Column level indicators -with MIN level electrical sensor technopolymer

HCY-E - Column level indicators -with MIN level electrical sensor technopolymer
  • Promotional pricing
  • Volume Discount
Column level indicators with MIN level electrical sensor in transparent polyamide-base technopolymer, screws in nickel-plated brass with hexagon socket, step-shaped O-ring packing rings in NBR synthetic rubber, float in technopolymer, block with watertight sensor, connector with right side outlet and white lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
111101
111102
111111
111112
111121
111122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
d d' Diameter e f' L l1 torque 1 Description

102.26 €

49.08 €

1 Available Same day

Stock

76M1010.5M1041761081712HCY.76-E-NO-M10

108.31 €

1 Available 5 Days 76M1010.5M1041761081712HCY.76-E-NC-M10

111.32 €

53.43 €

1 Available Same day

Stock

127M1212.5M12931271592912HCY.127-E-NO-M12

117.37 €

1 Available Same day

Stock

127M1212.5M12931271592912HCY.127-E-NC-M12

148.23 €

71.15 €

1 Available Same day

Stock

254M1212.5M122192542862910HCY.254-E-NO-M12

154.29 €

74.06 €

1 Available Same day

Stock

254M1212.5M122192542862910HCY.254-E-NC-M12

Loading...

  1. 1

Basic information

A 16 A1 16 B 29
C 32 H 46 h1 37
l 40 m 16 Material Technopolymer
r 20

Tech Support