Manufacturer part number: 154601
Brand: ELESA
Price: 8.01 €
Delivery time: 4 Days
f: 93.5±0.5 mm
h: 38 mm
D/l: 21 mm
L: 109 mm
h1: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
154601
Part Number
|
---|
154601 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | d | d1 | force 1 | h2 | l1 | Wheel base | work 1 | work 2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.01 € | 10 | Available | 4 Days | 93.5±0.5 | 38 | 21 | 109 | 7 | 6 | 6.5 | 10.5 | 3500 | 13 | 74 | 93 | 15 | 8 | M.443/110-CH-ESD-C |
Loading...
Material | Technopolymer | force 2 | 2500 | Hole | 6 |
---|---|---|---|---|---|
High performing lines | Esd | Type of assembly | Pass-through holes |
This page is M.443 ESD - Bridge handles -ESD conductive technopolymer, part number 154601.
You can find the detail information about specifications and dimensions on part number 154601.
Configure
Basic Attributes
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
h1(mm)
B
d
d1
force 1
h2
l1
Wheel base
work 1
work 2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
154611 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | d | d1 | force 1 | h2 | l1 | Wheel base | work 1 | work 2 | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.62 € | 10 | 4 Days | 117±1 | 41 | 26 | 137 | 8.5 | 7 | 8.5 | 13.5 | 4500 | 15 | 93 | 117 | 20 | 13 | M.443/140-8-CH-ESD-C |