SFN. - Breather caps -Technopolymer

SFN. - Breather caps -Technopolymer
  • Volume Discount
Breather cap in polyamide-based technopolymer with orange cover with the word "OIL" and black threaded fitting, NBR synthetic rubber packing ring, without air filter, or with "tech-foam" air filter in cross-linked polyurethane foam and filtration fineness 40 µ.
They are characterized by a large air flow rate as required in particular applications such as hydraulic power packs or fluid tanks subject to rapid volume changes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53901
53911
53921
53931
53932
53933
54701
54711
54731
56151
56156
56161
56171
56181
56191
56201
56211
56221
56231
56241
56251
56261
56271
56281
56291
56381
56391
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d D d2 d3 d4 h h1 L Sub execution Description

2.86 €

25 Available 3 Days G 3/83110--9.5-29.5SFN.SFN.30-3/8

3.08 €

25 Available 3 Days G 1/23112--9.5-29.5SFN.SFN.30-1/2

3.77 €

25 Available 3 Days G 3/44218--11.5-36.5SFN.SFN.40-3/4#

4.09 €

25 Available 3 Days G 14218--11.5-36.5SFN.SFN.40-1

6.40 €

10 Available 3 Days G1 1/45728--16-44SFN.SFN.57-1¼

6.93 €

10 Available 3 Days G1 1/25728--16-44SFN.SFN.57-1½

10.89 €

1 Available 3 Days G 3/4701635-15663SFN+FSFN.70-3/4+F#

10.89 €

1 Available 3 Days G1 1/47023--17-59SFN+FSFN.70-1¼+F

16.19 €

1 Available 3 Days -7023-3914-56SFN-BA+FSFN.70-BA+F

2.97 €

25 Available 3 Days G 1/4318--9.5-29.5SFN.SFN.30-1/4#

3.50 €

25 Available 3 Days G 1/4318--9.5-29.5SFN+FSFN.30-1/4+F#

3.44 €

25 Available 3 Days G 3/83110--9.5-29.5SFN+FSFN.30-3/8+F

3.59 €

25 Available 3 Days G 1/23112--9.5-29.5SFN+FSFN.30-1/2+F

3.98 €

25 Available 3 Days G 3/84210--11.5-36.5SFN.SFN.40-3/8#

4.58 €

25 Available 3 Days G 3/84210--11.5-36.5SFN+FSFN.40-3/8+F#

3.74 €

25 Available 3 Days G 1/24212--11.5-36.5SFN.SFN.40-1/2#

4.47 €

25 Available 3 Days G 1/24212--11.5-36.5SFN+FSFN.40-1/2+F#

4.47 €

25 Available 3 Days G 3/44218--11.5-36.5SFN+FSFN.40-3/4+F#

4.82 €

25 Available 3 Days G 14218--11.5-36.5SFN+FSFN.40-1+F

6.36 €

10 Available 3 Days G 3/45718--14-42SFN.SFN.57-3/4#

7.28 €

10 Available 3 Days G 3/45718--14-42SFN+FSFN.57-3/4+F#

6.40 €

10 Available 3 Days G 15723--14-42SFN.SFN.57-1

7.28 €

10 Available 3 Days G 15723--14-42SFN+FSFN.57-1+F

7.28 €

10 Available 3 Days G1 1/45728--16-44SFN+FSFN.57-1¼+F

8.10 €

10 Available 3 Days G1 1/25728--16-44SFN+FSFN.57-1½+F

10.47 €

1 Available 3 Days G 27023--17-59SFN.SFN.70-2

12.24 €

1 Available 3 Days G 27023--17-59SFN+FSFN.70-2+F

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support