TMB. - Magnetic plugs -Aluminium

TMB. - Magnetic plugs -Aluminium
  • Volume Discount
Magnetic caps in black anodized aluminium with the word "MAGNETIC" and relevant graphic symbol laser engraved, permanent magnetic element in aluminium, nickel, cobalt (AlNiCo) with high power of attraction for the retention of any metal particles present in the oil and NBR synthetic rubber packing ring (max. operating temperature 100°C) or FKM (max. operating temperature 180°C).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
59715
59765
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d L
(mm)
d1 h m s Sub execution Description

17.27 €

1 Available 4 Days M42x1.5248133746TMB.TMB.M42x1,5

18.94 €

1 Available 4 Days M42x1.5248133746TMB-HTTMB-HT.M42x1,5

Loading...

  1. 1

Basic information

Material Aluminium

Tech Support