Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3201-BB-2Z-TVH
Inner Diameter d(φ) | 12 | Outer Diameter D(φ) | 32 | Width B (or T)(mm) | 15.9 |
---|---|---|---|---|---|
Basic Dynamic Load Rating(N) | 10500 | Maximum Allowable Rotational Speed(1/min) | 18400 | Load Direction | Radial |
Basic Load Rating Static Rating(N) | 5800 |
This page is Angular contact ball bearings / double row / 32xx-BB2Z / gap seals on both sides / contact angle 25° / 32xx-BB2Z / similar to DIN 628-3 / FAG, part number 3201-BB-2Z-TVH.
You can find the detail information about specifications and dimensions on part number 3201-BB-2Z-TVH.