Axial needle roller bearings AXW, single direction, AXK with axial bearing washer (AXW45)

Axial needle roller bearings AXW, single direction, AXK with axial bearing washer AXW45
  • Volume Discount

Product Details:

Manufacturer part number: AXW45

Brand: INA

Price: 9.62

Delivery time: 3 Days


Technical Data:

Internal Diameter: 45 φ

Outer Diameter: 68 φ

Width: 8.2 mm

Basic dynamic load rating, axial: 30000 N

Basic static load rating, axial: 128000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AXW45

Part Number
AXW45
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic dynamic load rating, axial
(N)
Basic static load rating, axial
(N)
Limiting speed in rpm

9.62 €

1 Available 3 Days 45688.2300001280005200

Loading...

  1. 1

This page is Axial needle roller bearings AXW, single direction, AXK with axial bearing washer, part number AXW45.
You can find the detail information about specifications and dimensions on part number AXW45.

Variation of this product

Part Number
AXW12
AXW15
AXW17
AXW20
AXW25
AXW50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic dynamic load rating, axial
(N)
Basic static load rating, axial
(N)
Limiting speed in rpm

3.71 €

1 Available 3 Days 12296.299002900015200

5.10 €

1 Available 4 Days 15316.7114003600013400

11.01 €

1 Available 5 Days 17336.7120003950012300

5.99 €

1 Available 5 Days 20386.7131004650010500

6.95 €

1 Available 8 Days 25457.214800580008600

26.24 €

1 Available 5 Days 50738.7320001430004800

Tech Support