Manufacturer part number: SL192312
Brand: INA
Price: 296.34 €
Delivery time: 3 Days
Internal Diameter: 60 mm
Outer Diameter: 130 mm
Width: 46 mm
Allowable Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL192312
Part Number
|
---|
SL192312 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 296.34 € | 1 | Available | 3 Days | 60 | 130 | 46 | - | - | - | - | - | - | - | - |
Loading...
This page is Cylindrical roller bearings SL1923, semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23, part number SL192312.
You can find the detail information about specifications and dimensions on part number SL192312.
Configure
Basic Attributes
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL192306-BR |
SL192306-C3 |
SL192307 |
SL192312-C3 |
SL192312-C3-2S |
SL192313 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 144.87 € | 1 | Available | 5 Days | 30 | 72 | 27 | - | - | - | - | - | - | - | - | |
- | 110.72 € | 1 | Available | 3 Days | 30 | 72 | 27 | - | - | - | - | - | - | - | - | |
- | 112.57 € | 1 | Available | 3 Days | 35 | 80 | 31 | - | - | - | - | - | - | - | - | |
- | 296.34 € | 1 | Available | 3 Days | 60 | 130 | 46 | - | - | - | - | - | - | - | - | |
- | 297.50 € | 1 | Available | 4 Days | 60 | 130 | 46 | - | - | - | C3 | Available | Available | 2.833 | kg | |
- | 362.88 € | 1 | Available | 3 Days | 65 | 140 | 48 | - | - | - | - | - | - | - | - |