Deep groove ball bearings / single row / 618xx / 2RSR Lip seal / 618xx2RSR / similar to DIN 625-1 / FAG (61813-2RSR-Y)

Deep groove ball bearings / single row / 618xx / 2RSR Lip seal / 618xx2RSR / similar to DIN 625-1 / FAG 61813-2RSR-Y
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 61813-2RSR-Y

Brand: FAG

Price: 65.08

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 65 φ

Outer Diameter D: 85 φ

Width B (or T): 10 mm

Basic Dynamic Load Rating: 13000 N

Maximum Allowable Rotational Speed: 3750 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61813-2RSR-Y

Part Number
61813-2RSR-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

65.08 €

1 Available 4 Days 658510130003750Radial12000

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 618xx / 2RSR Lip seal / 618xx2RSR / similar to DIN 625-1 / FAG, part number 61813-2RSR-Y.
You can find the detail information about specifications and dimensions on part number 61813-2RSR-Y.

Variation of this product

Part Number
61803-2RSR-HLC
61804-2RSR-HLC
61805-2RSR-HLC
61814-2RSR-Y
61815-2RSR-Y
61816-2RSR-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

12.43 €

1 Available 4 Days 17265----
-

13.98 €

1 Available 3 Days 20327----
-

16.15 €

1 Available 3 Days 25377----

70.00 €

1 Available 3 Days 709010132003500Radial12400

63.14 €

1 Available 3 Days 759510137003300Radial13400

88.25 €

1 Available Same day

Stock

8010010138003100Radial13800

Tech Support